The SIRIUS 3QC1 heavy-duty DC contactor is the world's first semiconductor-based DC contactor with hybrid technology for IEC-compliant switching of DC voltages up to 1,500 V and DC currents up to 600 A. Specifically designed for reliable, arc- and wear-free switching in heavy-duty applications, the heavy duty contactor combines electromechanical and electronic switching technologies.
- High robustness: at least 150,000 switching operations
- Bidirectional: switches regardless of the direction of current
- Safely isolated: mechanical contacts ensure galvanic isolation
- Arc- and wear-free: semiconductors handle the switching process
- Remote-operable: convenient and safe operation from a distance