SIEBREAK and SIEBREAK-VCB air-insulated, interrupter switchgear

SIEBREAK and SIEBREAK-VCB switchgear are offered with voltage ratings from 5 - 15 kV, rated short-time current up to 38 rms kA, rated continuous current up to 1,200 A, and lightning impulse (BIL) up to 95 kV.
SIEBREAK and SIEBREAK-VCB medium-voltage non-arc-resistant metal-enclosed interrupter switchgear
SIEBREAK and SIEBREAK-VCB switchgear are offered with voltage ratings from 5 - 15 kV, rated short-time current up to 38 rms kA, rated continuous current up to 1,200 A, and lightning impulse (BIL) up to 95 kV.