GM-SG non-arc-resistant, air-insulated, metal-clad switchgear
GM-SG switchgear is offered with voltage ratings from 5 - 27 kV, rated short-time withstand current up to 63 kA, rated continuous current up to 4,000 A up to 17.5 kV and 3,000 A at 27 kV, and lightning impulse (BIL) up to 125 kV.
![Siemens GM-SG medium-voltage metal-clad air-insulated switchgear Siemens GM-SG medium-voltage metal-clad air-insulated switchgear](https://assets.new.siemens.com/siemens/assets/api/uuid:abc90c52-b18d-4894-9b4c-f02caa30e816/width:100/quality:low/Siemens-GM-SG-medium-voltage-metal-clad-air-insulated-switchgear.jpg)
GM-SG switchgear is offered with voltage ratings from 5 - 27 kV, rated short-time withstand current up to 63 kA, rated continuous current up to 4,000 A up to 17.5 kV and 3,000 A at 27 kV, and lightning impulse (BIL) up to 125 kV.