SIMOVAC and SIMOVAC-AR motor controllers
SIMOVAC and SIMOVAC-AR offer system voltage ratings of 2.3 to 6.9 kV, rated short-time withstand current up to 63 kA, enclosed continuous ampere ratings of 400 A or 720 A, and lightning impulse (BIL) up to 60 kV.
![SIMOVAC non-arc-resistant and SIMOVAC-AR arc-resistant medium-voltage motor controllers SIMOVAC non-arc-resistant and SIMOVAC-AR arc-resistant medium-voltage motor controllers](https://assets.new.siemens.com/siemens/assets/api/uuid:48055f20-bbe1-454e-8c5e-91d29a1da479/width:100/quality:low/SIMOVAC-non-arc-resistant-and-SIMOVAC-AR-arc-resistant-medium-voltage-motor-controllers.jpg)
SIMOVAC and SIMOVAC-AR offer system voltage ratings of 2.3 to 6.9 kV, rated short-time withstand current up to 63 kA, enclosed continuous ampere ratings of 400 A or 720 A, and lightning impulse (BIL) up to 60 kV.