Switches

Safety switches provide superior performance and application flexibility. Switches are available in 30-1200A, fusible/non-fusible, AC/DC applications, and a variety of NEMA rated enclosures. Our line of specialty DC switches are capable of 600VDC and up to 1,000VDC (200A), ideal for renewable energy, battery, and EV charger applications. Switches are UL98B listed and support compliance to NEC 690.
Siemens Heavy Duty Safety Switches
Safety switches provide superior performance and application flexibility. Switches are available in 30-1200A, fusible/non-fusible, AC/DC applications, and a variety of NEMA rated enclosures. Our line of specialty DC switches are capable of 600VDC and up to 1,000VDC (200A), ideal for renewable energy, battery, and EV charger applications. Switches are UL98B listed and support compliance to NEC 690.