Rear-Connected Switchboards
Rear-connected switchboards are designed, constructed, and tested to deliver superior power distribution, power monitoring, and control. The switchboards provide front access for control and rear access for cable connections and bus maintenance. Type RCS switchboards can be utilized for the institutional, critical power, and commercial applications.
![Rear Connected Switchboards Siemens Switchboards- rear connected](https://assets.new.siemens.com/siemens/assets/api/uuid:69feae4a-139f-4621-a058-4819ee1e0194/width:100/quality:low/crop:0,003:0,012455516014234875:0,951:0,9679715302491103/Siemens-Switchboards-rear-connected.jpg)
Rear-connected switchboards are designed, constructed, and tested to deliver superior power distribution, power monitoring, and control. The switchboards provide front access for control and rear access for cable connections and bus maintenance. Type RCS switchboards can be utilized for the institutional, critical power, and commercial applications.