Sm@rtGear Mobile Application

Siemens is expanding its Sm@rtGear portfolio to include mobile devices. Sm@rtGear Mobile allows the user to interface with their gear using an Apple or Android device; and to remotely monitor, configure, and control the equipment wirelessly or via hardwired connection using a mobile phone or tablet. The application works with switchboards, low voltage switchgear, and power panels.
Medium-Voltage Circuit Breakers
Siemens is expanding its Sm@rtGear portfolio to include mobile devices. Sm@rtGear Mobile allows the user to interface with their gear using an Apple or Android device; and to remotely monitor, configure, and control the equipment wirelessly or via hardwired connection using a mobile phone or tablet. The application works with switchboards, low voltage switchgear, and power panels.