AFCI Diagnostics
Siemens AFCI Diagnostics circuit breaker communicates via Bluetooth with the AFCI Diagnostics app. The app provides basic diagnostic measurements for this breaker, as well as a way to setup and load waveforms seen by the breaker mimicking the oscilloscope functionality. Electricians can use it to diagnose why a tripping event is happening and to also improve the arc detection algorithm.
![](https://assets.new.siemens.com/siemens/assets/api/uuid:afe2ef5c-cac9-45df-b4ba-0c88e406fd68/width:100/quality:low/GettyImages-157382018-small.jpg)
Siemens AFCI Diagnostics circuit breaker communicates via Bluetooth with the AFCI Diagnostics app. The app provides basic diagnostic measurements for this breaker, as well as a way to setup and load waveforms seen by the breaker mimicking the oscilloscope functionality. Electricians can use it to diagnose why a tripping event is happening and to also improve the arc detection algorithm.