The versatile, forward-looking extra low voltage servo drive system
Comprised of the drive unit, along with flexible motors and connecting cables of selected product partners, MICRO-DRIVE expands the Siemens servo drive portfolio to address a number of unique motion control applications. Developed inside the industry-leading Totally Integrated Automation (TIA) system, MICRO-DRIVE looks ahead to digitalization capabilities that are already revolutionizing industria…
![Key visual SIMATIC MICRO-DRIVE Key visual SIMATIC MICRO-DRIVE](https://assets.new.siemens.com/siemens/assets/api/uuid:ec265f80-60f3-46e8-8377-3e0d76641452/width:100/quality:low/crop:0,095:0,219:0,798:0,45/Key-visual-SIMATIC-MICRO-DRIVE.png)
Comprised of the drive unit, along with flexible motors and connecting cables of selected product partners, MICRO-DRIVE expands the Siemens servo drive portfolio to address a number of unique motion control applications. Developed inside the industry-leading Totally Integrated Automation (TIA) system, MICRO-DRIVE looks ahead to digitalization capabilities that are already revolutionizing industria…