Horizontal TEWAC Enclosure

These horizontal, foot-mounted motors are designed for indoor and outdoor applications where internal parts must be protected from adverse ambient conditions. Utilizes water-to-air, tube-type heat exchangers with the added benefit of lower a noise level than TEAAC.
TEWAC
These horizontal, foot-mounted motors are designed for indoor and outdoor applications where internal parts must be protected from adverse ambient conditions. Utilizes water-to-air, tube-type heat exchangers with the added benefit of lower a noise level than TEAAC.