Horizontal TEAAC Enclosure

These horizontal, foot-mounted motors are designed for indoor and outdoor applications where internal parts must be protected from adverse ambient conditions. Utilizes air-to-air, tube-type heat exchangers.
TEAAC Medium Voltage Motor
These horizontal, foot-mounted motors are designed for indoor and outdoor applications where internal parts must be protected from adverse ambient conditions. Utilizes air-to-air, tube-type heat exchangers.