Climatix Variable Frequency Drives
Climatix VFDs provide the energy efficiency needed that’s easily integrated, compact and cost-effective. With other VFDs, set-up may include programming 80+ parameters. With Climatix, the RT controller is preset with the key parameters for RTU operation and only requires VFD configuration with 10 or less parameters for Induction Motors; 25 or less for Permanent Magnet motors.
Climatix VFDs provide the energy efficiency needed that’s easily integrated, compact and cost-effective. With other VFDs, set-up may include programming 80+ parameters. With Climatix, the RT controller is preset with the key parameters for RTU operation and only requires VFD configuration with 10 or less parameters for Induction Motors; 25 or less for Permanent Magnet motors.