Connect Gateways

The Connect Gateways are designed to connect building devices to cloud applications such as Building Operator or Building X, through the internet. The devices offer multi-protocol support including BACnet, Modbus, FCnet or C-WEB and easy commissioning to connect a wide range of both Siemens and third-party building products quickly and efficiently.
Siemens X200
The Connect Gateways are designed to connect building devices to cloud applications such as Building Operator or Building X, through the internet. The devices offer multi-protocol support including BACnet, Modbus, FCnet or C-WEB and easy commissioning to connect a wide range of both Siemens and third-party building products quickly and efficiently.