HMI / Wall Switches
Ready, set, touch! Perfect conditions await with the innovative TC5 all-in-one room operation unit. An integrated temperature sensor and wide range of KNX room control applications provide users with the options they need to create optimum room conditions. In addition, we offer wall switches in the DELTA style that have one, two or four vertically arranged pairs of buttons.
Ready, set, touch! Perfect conditions await with the innovative TC5 all-in-one room operation unit. An integrated temperature sensor and wide range of KNX room control applications provide users with the options they need to create optimum room conditions. In addition, we offer wall switches in the DELTA style that have one, two or four vertically arranged pairs of buttons.