DALI

Digital Addressable Lighting Interface (DALI) is a bidirectional communications interface to the IEC 62386 standard. The KNX/DALI Gateways have one or two independent DALI loops. Up to 64 DALI fluorescent ballasts, LED drivers and other DALI devices can operate on each loop. Each device on the loop is addressed for individual and group control. Preset scenes are also available.
Gamma Lighting Control Digital Addressable Lighting Interface
Digital Addressable Lighting Interface (DALI) is a bidirectional communications interface to the IEC 62386 standard. The KNX/DALI Gateways have one or two independent DALI loops. Up to 64 DALI fluorescent ballasts, LED drivers and other DALI devices can operate on each loop. Each device on the loop is addressed for individual and group control. Preset scenes are also available.