SIPLUS RIC Remote Interface Control
SIPLUS RIC (Remote Interface Control) represents a telecontrol system based on the SIMATIC S7 automation system with internationally standardized communication protocols for serial transmission IEC 60870-5-101, Ethernet (TCP/IP) IEC 60870-5-104 and protection device connection IEC 60870-5-103. SIPLUS RIC offers maximum functionality and modularity in order to meet all requirements placed on the mo…
![](https://assets.new.siemens.com/siemens/assets/api/uuid:0d78b5c593188ca22c32c4bba3cda9353b4290b1/width:100/quality:low/key-visual-water-and-wastewater-1to1.jpg)
SIPLUS RIC (Remote Interface Control) represents a telecontrol system based on the SIMATIC S7 automation system with internationally standardized communication protocols for serial transmission IEC 60870-5-101, Ethernet (TCP/IP) IEC 60870-5-104 and protection device connection IEC 60870-5-103. SIPLUS RIC offers maximum functionality and modularity in order to meet all requirements placed on the mo…