SIWAREX U

The SIWAREX U is a versatile weighing module for all simple weighing and force measuring tasks. It is used either centrally in a SIMATIC S7-300 or decentrally via PROFIBUS-DP link to an S7-400, SIMATIC S5 or systems of other manufacturers. The SIWAREX U combined with standard SIMATIC components offers an optimum hardware and software solution. A 1 or 2-channel SIWAREX U used with the SIMATIC CPU 3…
USA - SIWAREX U weighing module
The SIWAREX U is a versatile weighing module for all simple weighing and force measuring tasks. It is used either centrally in a SIMATIC S7-300 or decentrally via PROFIBUS-DP link to an S7-400, SIMATIC S5 or systems of other manufacturers. The SIWAREX U combined with standard SIMATIC components offers an optimum hardware and software solution. A 1 or 2-channel SIWAREX U used with the SIMATIC CPU 3…