SIWAREX FTC
The SIWAREX FTC (Flexible Technology for Continuous Weighing) weighing module integrated in SIMATIC S7/PCS 7 uses process control system features such as integral communication, diagnostics and configuration tools. SIWAREX FTC is the optimum solution for demanding continuous weighing applications. Weights can be measured with extreme accuracy in up to three ranges.
![USA - SIWAREX FTC weighing module USA - SIWAREX FTC weighing module](https://assets.new.siemens.com/siemens/assets/api/uuid:f291786576cebc57f817e84b9f3e36174aa44433/width:100/quality:low/crop:0,16283716283716285:0,1601423487544484:0,6753246753246753:0,6779359430604982/USA-SIWAREX-FTC-weighing-module.jpg)
The SIWAREX FTC (Flexible Technology for Continuous Weighing) weighing module integrated in SIMATIC S7/PCS 7 uses process control system features such as integral communication, diagnostics and configuration tools. SIWAREX FTC is the optimum solution for demanding continuous weighing applications. Weights can be measured with extreme accuracy in up to three ranges.