SIWAREX FTA

SIWAREX FTA is a calibratable and versatile weighing module for SIMATIC S7, C7 and PCS7 automation systems. SIWAREX FTA function module integrated with SIMATIC S7/PCS7, uses process control features such as integral communication, diagnostics and configuration tools. By setting a parameter in SIWAREX FTA, an individual scale type can be activated.
USA - SIWAREX FTA Weighing Module
SIWAREX FTA is a calibratable and versatile weighing module for SIMATIC S7, C7 and PCS7 automation systems. SIWAREX FTA function module integrated with SIMATIC S7/PCS7, uses process control features such as integral communication, diagnostics and configuration tools. By setting a parameter in SIWAREX FTA, an individual scale type can be activated.