SIWAREX WL260 SP-S SC
The single point load cell SIWAREX WL260 SP-S SC is made of stainless steel and hermetically sealed. The degree of protection IP68/69K is especially suitable for the food and beverage industry as well as for pharmaceutical production. The load cell has a load range from 10 kg up to 500 kg and a maximum platform size of 800x800 mm. It is also approved for use in commercial scales with Class III wit…
![USA - Load cell SIWAREX WL260 SP-S SC USA - Load cell SIWAREX WL260 SP-S SC](https://assets.new.siemens.com/siemens/assets/api/uuid:19fa980e7a3f2edd078ec2881af0c83977d9c28b/width:100/quality:low/crop:0,3126873126873127:0,19217081850533807:0,5124875124875125:0,5124555160142349/USA-Load-cell-SIWAREX-WL260-SP-S-SC.jpg)
The single point load cell SIWAREX WL260 SP-S SC is made of stainless steel and hermetically sealed. The degree of protection IP68/69K is especially suitable for the food and beverage industry as well as for pharmaceutical production. The load cell has a load range from 10 kg up to 500 kg and a maximum platform size of 800x800 mm. It is also approved for use in commercial scales with Class III wit…