SIWAREX WL260 SP-S SB
The single point load cell SIWAREX WL260 SP-S SB is made of stainless steel and hermetically sealed, with IP68 degree of protection. The load cell has a load range from 6 kg up to 60 kg and a maximum platform size of 350x350 mm. It is also approved for use in commercial scales with Class III with a maximum scale interval number nmax=3.000d. Typical fields of application for the SIWAREX WL260 SP-S …
![USA - Load cell SIWAREX WL260 SP-S SB USA - Load cell SIWAREX WL260 SP-S SB](https://assets.new.siemens.com/siemens/assets/api/uuid:808859d58ec0b64f475cfe1598886c74ccb1bd23/width:100/quality:low/crop:0,1998001998001998:0,23487544483985764:0,5484515484515484:0,5498220640569395/USA-Load-cell-SIWAREX-WL260-SP-S-SB.jpg)
The single point load cell SIWAREX WL260 SP-S SB is made of stainless steel and hermetically sealed, with IP68 degree of protection. The load cell has a load range from 6 kg up to 60 kg and a maximum platform size of 350x350 mm. It is also approved for use in commercial scales with Class III with a maximum scale interval number nmax=3.000d. Typical fields of application for the SIWAREX WL260 SP-S …