SIWAREX JB
The SIWAREX JB junction and distributor boxes serve to connect several load cells to one SIWAREX weighing system. The cables are connected safely and rationally to spring terminals. A maximum of four load cells can be connected in parallel in one junction box. If more than four load cells are to be connected, a second junction box must be connected in parallel via a cross connection.
![USA - SIWAREX JB Junction Box USA - SIWAREX JB Junction Box](https://assets.new.siemens.com/siemens/assets/api/uuid:bb4bf85848af38208cc1896b4292212a94548f3d/width:100/quality:low/USA-SIWAREX-JB-Junction-Box.jpg)
The SIWAREX JB junction and distributor boxes serve to connect several load cells to one SIWAREX weighing system. The cables are connected safely and rationally to spring terminals. A maximum of four load cells can be connected in parallel in one junction box. If more than four load cells are to be connected, a second junction box must be connected in parallel via a cross connection.