Milltronics MMI belt scale
Milltronics MMI is a heavy-duty, high accuracy multiple idler belt scale used for critical process and load-out control. The Milltronics MMI belt scale consists of two or more MSI single idler belt scales installed in series. It provides high-accuracy continuous in-line weighing of a variety of products in primary and secondary industries.
![USA - Milltronics MMI Belt Scale USA - Milltronics MMI Belt Scale](https://assets.new.siemens.com/siemens/assets/api/uuid:649c27f6-f75b-4270-af70-93d832de79aa/width:100/quality:low/USA-Milltronics-MMI-Belt-Scale.jpg)
Milltronics MMI is a heavy-duty, high accuracy multiple idler belt scale used for critical process and load-out control. The Milltronics MMI belt scale consists of two or more MSI single idler belt scales installed in series. It provides high-accuracy continuous in-line weighing of a variety of products in primary and secondary industries.