The Probe ultrasonic level transmitter

The Probe is a short-range integrated ultrasonic level transmitter, ideal for liquids and slurries in open or closed vessels. The transducer is available in PVDF copolymer, making the device suitable for use in a wide variety of applications. The Probe is easy to install and maintain, and can be quickly removed for cleaning as required by the food, beverage and pharmaceutical industries.
USA - The Probe Ultrasonic Level Transmitter
The Probe is a short-range integrated ultrasonic level transmitter, ideal for liquids and slurries in open or closed vessels. The transducer is available in PVDF copolymer, making the device suitable for use in a wide variety of applications. The Probe is easy to install and maintain, and can be quickly removed for cleaning as required by the food, beverage and pharmaceutical industries.