Continuous Emission Monitoring System (CEMS)
CEMS is a low cost emissions monitoring package designed to operate in a general purpose, environmentally controlled shelter or cabinet. The targeted markets are NOX reduction sites at Refining, Hydrocarbon Processing and Chemical Plants. The standard monitoring requirements are based on the US EPA 1990 Clean Air Act as detailed in 40 CFR-Part 60, as well as local and state requirements.
CEMS is a low cost emissions monitoring package designed to operate in a general purpose, environmentally controlled shelter or cabinet. The targeted markets are NOX reduction sites at Refining, Hydrocarbon Processing and Chemical Plants. The standard monitoring requirements are based on the US EPA 1990 Clean Air Act as detailed in 40 CFR-Part 60, as well as local and state requirements.