Motor Starter Protectors
The availability of machines and plants is a precondition for maximum productivity. Machines and plants should therefore be reliably protected against overload from the power supply system. In the event of a failure, motor starter protectors quickly disconnect the equipment from the supply, thus preventing expensive damage. The SIRIUS 3RV2 motor starter protector provides ideal protection.
The availability of machines and plants is a precondition for maximum productivity. Machines and plants should therefore be reliably protected against overload from the power supply system. In the event of a failure, motor starter protectors quickly disconnect the equipment from the supply, thus preventing expensive damage. The SIRIUS 3RV2 motor starter protector provides ideal protection.