NEMA Starters & Contactors
Leading the Industry with the largest selection of NEMA Starters & Contactors. Built rugged to withstand the most severe, demanding industrial and continuous duty commercial applications in industrial and construction markets. Includes standard full NEMA sizes and motor matched half sizes exclusive to Siemens. Available as open and enclosed with electronic overload protection, as well as a wide se…
![Siemens NEMA contactors and starters Class 14 group Siemens NEMA contactors and starters Class 14 group](https://assets.new.siemens.com/siemens/assets/api/uuid:62522fd1-3c92-4548-bcdb-be37f8be87ab/width:100/quality:low/Siemens-NEMA-contactors-and-starters-Class-14-group.jpg)
Leading the Industry with the largest selection of NEMA Starters & Contactors. Built rugged to withstand the most severe, demanding industrial and continuous duty commercial applications in industrial and construction markets. Includes standard full NEMA sizes and motor matched half sizes exclusive to Siemens. Available as open and enclosed with electronic overload protection, as well as a wide se…