SINUMERIK – turning, milling & drilling on universal machining centers
State-of-the-art universal machining centers utilize several machining technologies: as standard, milling, turning and drilling. To achieve this, SINUMERIK comes with a powerful technology package – with the best possible level of seamlessness for turn-milling and mill-turning running under a standard user interface that is simple to use – also on the shopfloor.
State-of-the-art universal machining centers utilize several machining technologies: as standard, milling, turning and drilling. To achieve this, SINUMERIK comes with a powerful technology package – with the best possible level of seamlessness for turn-milling and mill-turning running under a standard user interface that is simple to use – also on the shopfloor.