---
title: "Quick temperature rise verification in control panels | Siemens"
description: "Optimize switchgear design with SIMARIS therm! This free software helps you verify and estimate temperature rise and power loss for assemblies (Siemens &amp; others) per IEC 61439-1, boosting efficiency."
language: "en"
locale: "en-US"
source_url: "https://www.siemens.com/us/en/industries/panel-building/temperature-rise-calculation.html"
url: "https://resources.sw.siemens.com/en-US/download-quick-efficient-temperature-rise-verification-in-control-panels/"
canonical: "https://resources.sw.siemens.com/en-US/download-quick-efficient-temperature-rise-verification-in-control-panels/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1OAsenTouVThGmQrhCVKiW/en-US/quick-efficient-temperature-rise-verification-in-control-panels-mhero-1280x720.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-19T09:08:27.644Z"
word_count: 160
reading_time_minutes: 1
links_count: 1
images_count: 1
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "Quick temperature rise verification in control panels ",
  "url": "https://resources.sw.siemens.com/en-US/download-quick-efficient-temperature-rise-verification-in-control-panels/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "Quick temperature rise verification in control panels",
          "@id": "https://resources.sw.siemens.com/en-US/quick-efficient-temperature-rise-verification-in-control-panels/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "SI EP"
      }
    ]
  }
}
```

Quick temperature rise verification in control panels | Siemens

**download**

# Quick temperature rise verification in control panels

[![Two businessmen look at thermal imaging on a computer.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1OAsenTouVThGmQrhCVKiW/en-US/quick-efficient-temperature-rise-verification-in-control-panels-mhero-1280x720.jpg?auto=format%2Ccompress&w=1280&h=720&fit=crop&crop=faces%2Cedges&q=60)](#disw-fulfillment-form)

Excessive temperatures can significantly reduce the service life of components in control panels. Therefore, temperature rise verification is essential — and requested by IEC standard 61439-1. With the SIMARIS therm tool, you can easily optimize the thermal conditions in the cabinet.

## Plan better with reliable power loss data

The power loss data of components in a control panel determines the size of the panel and the necessary cooling. The data also makes it possible to conduct a temperature rise risk analysis.

That’s why Siemens provides you with a compact overview of the power loss data of our devices — in product data sheets, as part of the data in the CAx download and in the free SIMARIS therm calculation tool.

### Share

### Account Required

New user?? Create a Siemens account

or