Skip to main content
This page is displayed using automated translation. View in English instead?

Why SIDOOR?

SIDOOR brings dependable convenience and safety to sliding door applications in industry, elevators and mobility. The intelligent controller automatically learns door width, weight and motion, calculates smooth profiles and enables single‑button commissioning. End‑position detection, obstruction detection and energy limiting deliver smooth motion and PL d safety. Built‑in diagnostics enable condition‑based maintenance to cut unplanned downtime, with operational data available locally or globally. Open interfaces integrate with PLCs over PROFINET or PROFIBUS for seamless control.

Product range:

  • Industry: ATD4xxW controllers with MDG/M motors and SIDOOR NT40 or SITOP PSU8200; PROFINET, PROFIBUS or relay variants
  • Elevators: AT40, ATD400V and ATE500E
  • Mobility: ATE53xS for platform screen doors (PROFINET)
  • Accessories: transformers, DIN rail holder, Software Kit, Service Tool

Key benefits

Accelerate commissioning

Single‑button learn run and auto door characterization speed setup while ensuring stable drive behavior from day one.

Reduce maintenance downtime

Built‑in data can be read and evaluated locally or globally to enable condition‑based maintenance and avoid unplanned stops.

Strengthen machine safety

Certified safety functions and obstruction detection help protect people and equipment, meeting EN ISO 13849‑1 PL d and EN ISO 14120.

FEATURED CAPABILITIES