Input and output modules
Addressable modules intelligently connect independent, potential-free make or break contacts. Two kinds of addressable modules are available: input modules and input/output modules. Input modules monitor devices responsible for alarm inputs and confirm signals or technical states etc. The input lines are monitored for open and short circuits. Addressable modules can be independently configured via…
Addressable modules intelligently connect independent, potential-free make or break contacts. Two kinds of addressable modules are available: input modules and input/output modules. Input modules monitor devices responsible for alarm inputs and confirm signals or technical states etc. The input lines are monitored for open and short circuits. Addressable modules can be independently configured via…