Industrial Controls – efficiently combined
The innovative SIRIUS modular system offers the largest available switching device portfolio in the market, with more than 50.000 tested and approved combinations. A completely new generation of circuit breakers, contactors, overload relays and load feeders in seven sizes up to 250 kW is ready for use. The benefit of the modular system lies in its modular set-up of the components across all sizes.…
The innovative SIRIUS modular system offers the largest available switching device portfolio in the market, with more than 50.000 tested and approved combinations. A completely new generation of circuit breakers, contactors, overload relays and load feeders in seven sizes up to 250 kW is ready for use. The benefit of the modular system lies in its modular set-up of the components across all sizes.…