Paralleling device
The paralleling device SIPROTEC 7VE85 is specifically designed for the synchronization of generators (power-plant units) with the power grid or synchronization of 2 electricity-supply systems. The 1.5-channel and 2-channel paralleling function is the main function of the SIPROTEC 7VE85. To achieve a high level of security and reliability, the software works with various monitoring functions. In ad…
![Paralleling device Paralleling device](https://assets.new.siemens.com/siemens/assets/api/uuid:05629ae1a05ced963182f5f6acc558fcb98dfea1/width:100/quality:low/05629ae1a05ced963182f5f6acc558fcb98dfea1.jpg)
The paralleling device SIPROTEC 7VE85 is specifically designed for the synchronization of generators (power-plant units) with the power grid or synchronization of 2 electricity-supply systems. The 1.5-channel and 2-channel paralleling function is the main function of the SIPROTEC 7VE85. To achieve a high level of security and reliability, the software works with various monitoring functions. In ad…