Engineering software for SIPROTEC 4 and SIPROTEC Compact
The PC operating program DIGSI 4 is the user interface to the SIPROTEC devices. It is designed with a modern, intuitive user interface. With DIGSI 4, SIPROTEC devices are configured and evaluated – it is the tailored program for industrial and energy distribution systems. For the system engineering of DIGSI 4 parameterized devices the IEC 61850 system configurator is used. The IEC 61850 system con…
![Engineering software for SIPROTEC 4 and SIPROTEC Compact - DIGSI 4 Engineering software for SIPROTEC 4 and SIPROTEC Compact - DIGSI 4](https://assets.new.siemens.com/siemens/assets/api/uuid:ea1f9cf6-8553-44b5-992c-a8525557f1eb/width:100/quality:low/digsi-4.jpg)
The PC operating program DIGSI 4 is the user interface to the SIPROTEC devices. It is designed with a modern, intuitive user interface. With DIGSI 4, SIPROTEC devices are configured and evaluated – it is the tailored program for industrial and energy distribution systems. For the system engineering of DIGSI 4 parameterized devices the IEC 61850 system configurator is used. The IEC 61850 system con…