SIMATIC S7-1500 CPUs
The central processing units (CPUs) are the heart of the SIMATIC S7-1500. They execute the user program and network the controller with other automation components. Thanks to numerous innovations, the CPUs of the SIMATIC S7-1500 deliver the ultimate plus in productivity and efficiency. The hardware is extremely compact and certified to IP20 or IP65/67 standard. These highly integrated, highly vers…
![S7-1500 CPUs S7-1500 CPUs](https://assets.new.siemens.com/siemens/assets/api/uuid:a9b2351142c8c0c045282a66006d489c8a7828e3/width:100/quality:low/s7-1500-baugruppen-zentralbaugruppe-bkg.jpg)
The central processing units (CPUs) are the heart of the SIMATIC S7-1500. They execute the user program and network the controller with other automation components. Thanks to numerous innovations, the CPUs of the SIMATIC S7-1500 deliver the ultimate plus in productivity and efficiency. The hardware is extremely compact and certified to IP20 or IP65/67 standard. These highly integrated, highly vers…