Position and safety switches

SIRIUS position and safety switches handle the precise detection of motion sequences in machines and plants in just about all applications. Whether they are used to detect positions, limit the movement of specific machine components, monitor the position of movable protective devices, or are incorporated in safety circuits according to EN ISO 14119 – our mechanical switches and non-contact sensors…
3SE5, 3SE6, 3SF1 position safety switches
SIRIUS position and safety switches handle the precise detection of motion sequences in machines and plants in just about all applications. Whether they are used to detect positions, limit the movement of specific machine components, monitor the position of movable protective devices, or are incorporated in safety circuits according to EN ISO 14119 – our mechanical switches and non-contact sensors…