SITRANS FC MASS 2100 DI 3-15

The SITRANS FC MASS 2100 DI 3-15 is suitable for accurate mass flow measurement for all kind of liquids and gases. The full bore design provides lower pressure loss due to the consistent internal diameter throughout the entire sensor and the single tube construction without internal welds, reductions or flow splitters offers optimal hygiene, safety and CIP cleanability.
The SITRANS FC MASS 2100 DI 3-15 is suitable for accurate mass flow measurement for all kind of liquids and gases. The full bore design provides lower pressure loss due to the consistent internal diameter throughout the entire sensor and the single tube construction without internal welds, reductions or flow splitters offers optimal hygiene, safety and CIP cleanability.