LOGO!Power
Small. Clever. LOGO!Power. The fourth generation of the globally proven miniature power supply units with a flat, stepped profile design they share with the LOGO!8 module features high performance in a small space. The comprehensive functionality with flexible installation, current monitoring, and high energy efficiency permits universal use in applications with 5 V, 12 V, 15 V, and 24 V.
![Product group image of power supplies LOGO!Power Power supplies LOGO!Power](https://assets.new.siemens.com/siemens/assets/api/uuid:76affa099b817178c91c09f3e939d8a893ff377c/width:100/quality:low/crop:0,17582417582417584:0,20106761565836298:0,6953046953046953:0,697508896797153/Power-supplies-LOGOPower.jpg)
Small. Clever. LOGO!Power. The fourth generation of the globally proven miniature power supply units with a flat, stepped profile design they share with the LOGO!8 module features high performance in a small space. The comprehensive functionality with flexible installation, current monitoring, and high energy efficiency permits universal use in applications with 5 V, 12 V, 15 V, and 24 V.