SINAMICS Medium Voltage Converters
Discover why no other drive portfolio can match the flexibility and performance of our SINAMICS medium voltage drives. With systems in motor voltage classes from 1.4 kV to 13.8 kV, and power ratings from 150 kW to 85 MW, Siemens drives are built to provide the reliability, longevity and quality that modern applications demand – because in today’s competitive market, downtime is not an option. Due …
![SINAMICS Medium Voltage Converters SINAMICS Medium Voltage Converters](https://assets.new.siemens.com/siemens/assets/api/uuid:1c17b64d-8181-4009-a521-32e3e71d05e4/width:100/quality:low/crop:0:0,32:0,998422712933754:0,356/455-190271-KeyVisual-LDA-Drives-Poster-v3-300dpi-rgb.jpg)
Discover why no other drive portfolio can match the flexibility and performance of our SINAMICS medium voltage drives. With systems in motor voltage classes from 1.4 kV to 13.8 kV, and power ratings from 150 kW to 85 MW, Siemens drives are built to provide the reliability, longevity and quality that modern applications demand – because in today’s competitive market, downtime is not an option. Due …