---
title: "Retrofit Kits | Siemens"
description: "With our Retrofit Kits you can replace converters by yourself. Save the costs of a service technician and configure and install the converter easily."
language: "en-US"
locale: "en-US"
source_url: "https://www.siemens.com/mm4-convert"
url: "https://www.siemens.com/en-us/products/industrial-sustainability-services/retrofit-kit/"
canonical: "https://www.siemens.com/en-us/products/industrial-sustainability-services/retrofit-kit/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/15Noxj9YRQg2NMGZrebE0q/en-US/509955b8-3d6d-4075-b75b-27b086bbac6f%20-%20Retrofit-Kit-SiePortal-Banner-1-_original.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
content_category: "product"
division: "DI CS"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-18T19:55:15.025Z"
word_count: 342
reading_time_minutes: 1
links_count: 5
images_count: 4
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "Retrofit Kit for Drives: Easily replace converters",
  "url": "https://www.siemens.com/en-us/products/industrial-sustainability-services/retrofit-kit/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-us/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Products",
          "@id": "https://www.siemens.com/en-us/products/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "Sustainability services",
          "@id": "https://www.siemens.com/en-us/products/industrial-sustainability-services/"
        }
      },
      {
        "@type": "ListItem",
        "position": 4,
        "item": {
          "name": "Retrofit Kit for Drives",
          "@id": "https://www.siemens.com/en-us/products/industrial-sustainability-services/retrofit-kit/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "DI CS"
      }
    ]
  }
}
```

Retrofit Kits | Siemens

# Retrofit Kit for Drives

Replace converters yourself and save the cost of a service technician with our easy-to-install Retrofit Kit for Drives.

![Sleek retrofit drive kit highlighting advanced technology and performance enhancement for industrial applications.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/CfqTtZ6q0qTMUUdLmP2Dt/en-US/509955b8-3d6d-4075-b75b-27b086bbac6f%20-%20Retrofit-Kit-SiePortal-Banner-1-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

Let's connect

Contact us for sales and pricing information.

[Select & Order](https://mall.industry.siemens.com/mall/en/ww/Catalog/StartConfigurator?configId=41&nodeId=10122010&kmat=MC_RETROFIT)

 

## Siemens Intelligent Assistant

![botbuilder-ai-powered](https://botbuilder.siemens.cloud/channels/public/img/sparkles.svg)

Have a Question?

## Why Retrofit Kits?

The Retrofit Kit for Drives enables you to easily replace MICROMASTER and SINAMICS G110 converters yourself. By retrofitting drives on your own, you save the costs of a service technician while using the latest technology that is powerful and digitalization ready. The kit provides a simple process to configure, install, parameterize, and commission your new converter.

## Key benefits

### Extend asset life

Upgrade obsolete converters to the latest SINAMICS technology to secure spare parts and improve operational performance while preserving installed assets.

### Reduce downtime

Configure the kit online, convert parameters, and quickly put it into operation to reduce changeover times and resume production.

### Latest technology

A SINAMICS converter offers top-class performance, giving you flexibility and readiness to handle future challenges with ease.

## Featured capabilities

### Configure kits online

Enter the details of your old device into the configurator to receive the optimal replacement and documentation in your kit.

### Convert parameters automatically

Upload the old parameters for guided conversion to the new SINAMICS values and then upload them to the device.

### Installation

Replace converters easily yourself without the need for an onsite Siemens service engineer.

## Frequently asked questions

### Explore related products

[

![A person in dark-blue clothing is shown with electrical equipment and yellow, black, and blue wires.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3ong1X4lbb1R8ntdRcY8Cx/en-US/retrofit-for-drive-systems-product-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### Retrofit for Drive Systems

Optimize drive availability, reliability, and performance. Retrofit solutions extend plant life, protect investments, and improve operations.

](/en-us/products/industrial-sustainability-services/retrofit-drive-systems/)

[

![Retrofit for SIMOVERT MASTERDRIVES](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/5qwvfMC8vuIVoPRdf83Rwu/en-US/retrofit-for-simovert-masterdrives-product-promo-640x480.jpg?auto=format%2Ccompress&w=640&h=480&fit=crop&q=60)

[Image: Siemens]

### Retrofit for SIMOVERT MASTERDRIVES

Retrofit SIMOVERT MASTERDRIVES to the latest SINAMICS technology to boost reliability, reduce downtime and gain spare part availability for future-proof operations.

](/en-us/products/industrial-sustainability-services/retrofit-masterdrives/)

## Send us a message