SIMOTICS M Main Motors

Compact, robust and powerful: If the continuous concentricity of the axes is your primary application requirement, a Siemens main motor is ideal. Our induction motor line offers power ranging from 2.8 to 1340 kW making it perfect for virtually every application from roller drives in printing presses to machine tool spindles as well as use in lifting gears.
Compact, robust and powerful: If the continuous concentricity of the axes is your primary application requirement, a Siemens main motor is ideal. Our induction motor line offers power ranging from 2.8 to 1340 kW making it perfect for virtually every application from roller drives in printing presses to machine tool spindles as well as use in lifting gears.