Industrial Ethernet Switches for process automation
The SCALANCE X industrial Ethernet switches are designed for use in PROFINET networks and meet the special requirements of the process industry. Digitization ensures a higher data volume and requires flexible as well as secure industrial communication networks. PROFINET enables flexible network architectures and allows the integration of existing PROFIBUS networks.

The SCALANCE X industrial Ethernet switches are designed for use in PROFINET networks and meet the special requirements of the process industry. Digitization ensures a higher data volume and requires flexible as well as secure industrial communication networks. PROFINET enables flexible network architectures and allows the integration of existing PROFIBUS networks.