SIMATIC S7
このアプリを使用すると、Wi-Fi経由でシーメンスのS7-1500、S7-1200、およびET 200SPコントローラーに接続できます。複数のステーションにアクセスし、診断や制御を行う、またはCPUをRUNモードやSTOPモードに設定するオプションを使用することが可能です。さらに、変数やタグをタグリストに追加して、表示および変更することもできます。

このアプリを使用すると、Wi-Fi経由でシーメンスのS7-1500、S7-1200、およびET 200SPコントローラーに接続できます。複数のステーションにアクセスし、診断や制御を行う、またはCPUをRUNモードやSTOPモードに設定するオプションを使用することが可能です。さらに、変数やタグをタグリストに追加して、表示および変更することもできます。