Boost the efficiency of hydrogen production while decarbonizing district heating: For the production of green hydrogen, typically 70-80% of the electrical energy is used to split water into hydrogen and oxygen, while the rest is converted into waste heat.
With our integrated electrolyzer and heat pump solution, we combine the production of hydrogen and heat: The heat pump dissipates the waste heat from the electrolyzer, raises its temperature to a higher level and makes it available for other processes, such as district heating. By removing waste heat, the heat pump also provides cooling for the electrolyzer, minimizing the need for other cooling equipment.
Click on the plus buttons below to explore more about our integrated electrolyzer and heat pump solution.