SIMATIC Field PG

The SIMATIC Field PG with its robust magnesium housing is well prepared for mobile applications in harsh environments: Shocks and vibrations, but also electromagnetic disturbances in machine-oriented industrial environments do not affect the device. Equipped with all important automation interfaces, the connection to machines and systems is possible via PROFIBUS as well as via two fast PROFINET i…
The SIMATIC Field PG with its robust magnesium housing is well prepared for mobile applications in harsh environments: Shocks and vibrations, but also electromagnetic disturbances in machine-oriented industrial environments do not affect the device. Equipped with all important automation interfaces, the connection to machines and systems is possible via PROFIBUS as well as via two fast PROFINET i…