SIMATIC HMI Comfort Panels
SIMATIC HMI Comfort Panels are designed for implementation of high-performance visualization applications on the machine-level. High performance, functionality and numerous integrated interfaces offer the greatest convenience in high-end applications.SIMATIC HMI Comfort Panels Standard devices form the technological basis for specialised variants like IP65 protected devices, panels with a stainles…
![SIMATIC HMI Comfort Panels SIMATIC HMI Comfort Panels](https://assets.new.siemens.com/siemens/assets/api/uuid:0000f8a4148ce97b3a9a063b35915e9a32ee9615/width:100/quality:low/crop:0,04895104895104895:0,24475524475524477:0,9080919080919081:0,5114885114885115/7558-01-keyvisual-simatic-advanced-hmi-panel-based-srgb.jpg)
SIMATIC HMI Comfort Panels are designed for implementation of high-performance visualization applications on the machine-level. High performance, functionality and numerous integrated interfaces offer the greatest convenience in high-end applications.SIMATIC HMI Comfort Panels Standard devices form the technological basis for specialised variants like IP65 protected devices, panels with a stainles…