SITOP DC/DC converters
A SITOP DC/DC converter can be used as a “refresher” – in other words, this module guarantees a reliable power supply to a remote load when bridging long distances. At the same time, a SITOP DC/DC converter serves as a stabilizer: If the power supply is unstable, it stabilizes it in the downstream feeder. This type of module is ideal for use with battery-powered devices, where the battery’s outp…

A SITOP DC/DC converter can be used as a “refresher” – in other words, this module guarantees a reliable power supply to a remote load when bridging long distances. At the same time, a SITOP DC/DC converter serves as a stabilizer: If the power supply is unstable, it stabilizes it in the downstream feeder. This type of module is ideal for use with battery-powered devices, where the battery’s outp…