Fast commissioning and virtual testing thanks to efficient data transf…
The costs of commissioning a new plant can be substantial – taking up to 15 percent of your total investment. That’s why errors should be kept to a minimum in the real-life commissioning process. Thanks to its open system architecture, COMOS allows for the smooth transfer of data between plant engineers and operators. All engineering information, including from third-party providers, is still avai…

The costs of commissioning a new plant can be substantial – taking up to 15 percent of your total investment. That’s why errors should be kept to a minimum in the real-life commissioning process. Thanks to its open system architecture, COMOS allows for the smooth transfer of data between plant engineers and operators. All engineering information, including from third-party providers, is still avai…