Our efficient automation systems for the process industry
Automation task, application area and performance requirements determine the choice of suitable hardware for process automation. CPU performance, communication interfaces and special features such as fail-safe should match the respective application perfectly. The SIMATIC S7-400 and AS 410 automation systems from Siemens, which can be flexibly configured, are suitable for demanding applications in…
![batch automation systems batch automation systems](https://assets.new.siemens.com/siemens/assets/api/uuid:ade9542f-e39d-4f49-b726-d0153cc730d3/width:100/quality:low/06-01-A-S410-v05-02-IF-v01-002-.jpg)
Automation task, application area and performance requirements determine the choice of suitable hardware for process automation. CPU performance, communication interfaces and special features such as fail-safe should match the respective application perfectly. The SIMATIC S7-400 and AS 410 automation systems from Siemens, which can be flexibly configured, are suitable for demanding applications in…