---
title: "Hannover Messe 2026 | Siemens"
description: "Let’s turn your data into a competitive advantage with Industrial AI for the real world. Join us in hall 27 or online (April 20-24) to realize tomorrow, today."
language: "en-US"
locale: "en-US"
source_url: "https://www.siemens.com/hm19"
url: "https://www.siemens.com/en-us/events/hannover-messe/"
canonical: "https://www.siemens.com/en-us/events/hannover-messe/"
image: "https://images.sw.cdn.siemens.com/siemens-disw-assets/public/63BXjZpKLl0EObnyGt5l2u/en-US/hannover-messe-2026-og-1200x630.jpg?auto=format%2Ccompress&amp;w=1200&amp;h=630&amp;fit=crop&amp;crop=faces%2Cedges&amp;q=60"
type: "website"
division: "CM"
schema_type: "WebPage"
site_name: "Siemens"
fetched_at: "2026-11-18T02:42:41.582Z"
word_count: 699
reading_time_minutes: 3
links_count: 12
images_count: 7
status_code: 200
twitter_card: "summary_large_image"
---

## Structured Data (JSON-LD)

```json
{
  "@context": "https://schema.org",
  "@type": "WebPage",
  "name": "Thank you for an unforgettable Hannover Messe!",
  "url": "https://www.siemens.com/en-us/events/hannover-messe/",
  "breadcrumb": {
    "@type": "BreadcrumbList",
    "itemListElement": [
      {
        "@type": "ListItem",
        "position": 1,
        "item": {
          "name": "",
          "@id": "https://www.siemens.com/en-us/"
        }
      },
      {
        "@type": "ListItem",
        "position": 2,
        "item": {
          "name": "Events",
          "@id": "https://www.siemens.com/en-us/events/"
        }
      },
      {
        "@type": "ListItem",
        "position": 3,
        "item": {
          "name": "Hannover Messe",
          "@id": "https://www.siemens.com/en-us/events/hannover-messe/"
        }
      }
    ]
  },
  "producer": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "publisher": {
    "@type": "Organization",
    "name": "Siemens"
  },
  "maintainer": {
    "@type": "Organization",
    "name": "Siemens",
    "department": [
      {
        "@type": "Organization",
        "name": "CM"
      }
    ]
  }
}
```

Hannover Messe 2026 | Siemens

![](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/6IKng6xehPCmEiTecGzMuA/en-US/hannover-messe-2026-shero-2560x1440.jpg?auto=format%2Ccompress&w=2560&h=1440&fit=crop&crop=faces%2Cedges&q=60)

# Thank you for an unforgettable Hannover Messe!

With our free Digital Experience you can now dive into all the highlights and featured solutions, or rewatch the entire stage program.

We hope to see you again next year!

[Start our Digital Experience](https://hm.virtualevent.siemens.com/en/#/live)

**Make data work for you**

Our new location in Hall 27 was your gateway to experience Industrial AI across every step of the value chain. From the comprehensive Digital Twin to autonomous workflows and smart buildings, or how AI for the real world helps you innovate faster, scale easier, and operate smarter – within our open digital business platform: Siemens Xcelerator.

If you’d like to revisit the solutions we showcased, our Digital Experience remains available to you. There, you can also access all sessions from our stage program on demand.

Prefer a quick highlight summary? Jump straight into the best moments of the fair week with our recap video!

[All recorded sessions](https://hm.virtualevent.siemens.com/en/#/agenda)

 

![hannover-messe-2026-640x360](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/7wjq4gQDm7SYk7ngFEm8Ss/en-US/HM26_Shoutbox_640x360.png?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

## Digital Enterprise for consumer packaged goods

Our end-to-end Digital Enterprise features models that show how ideas become products, data becomes value, and operations evolve with Industrial AI.

[Discover more](https://blog.siemens.com/2026/03/how-the-digital-enterprise-unlocks-data-in-consumer-packaged-goods/)

### Smarter from data to value

See how data intelligence speeds up idea validation, improves recipes and boosts quality across the entire lifecycle.

#### Faster from idea to product

Explore how companies go from idea to product faster by turning scattered data into connected, intelligent specifications that streamline processes.

#### Flexible and adaptive production

Discover how we enable fast, right-first-time execution, AI-driven quality and efficiency, as well as adaptive, flexible production with intelligent logistics for end-to-end optimization.

#### Sustainable and resilient infrastructure

Learn how we make buildings and production more resilient, adaptable, and sustainable through smart electrification and building technologies.

### Recorded Sessions

With over 260 speakers sharing industry insights and real-world success stories, our booth in Hall 27 was your front-row seat to the future of automation. Use our Digital Experience Platform to watch all recorded sessions and explore the solutions behind the stories.

![RainerBrehmHM25-1036x777](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/1b2wMgD4zbeQF3PxzRdqLW/en-US/RainerBrehmHM25-1036x777.jpeg?auto=format%2Ccompress&w=640&h=480&fit=crop&crop=faces%2Cedges&q=60)

## The Innovation Hub: Powered by Industrial AI

Explore an adaptive and accelerated future in which Industrial AI innovations of today enable you to transform tomorrow.

### Flexible products

Use generative and physics AI to refine product design and make faster, data‑driven decisions. Enable flexible, user‑friendly design processes that handle high variance without impacting standard production.

### Adaptive production

Enable intelligent planning, manufacturing and handling with AI capabilities. Orchestrate complex workflows and increase throughput with autonomous mobile vehicles and smart robotics.

### Smart infrastructure

Drive AI-enabled innovation in electrification and infrastructure. Create future-ready factories and buildings with self‑optimizing systems that improve efficiency and resilience and support sustainable, adaptive growth.

### Your tech-forward career

Start your tech career with us 
 
Come and visit us! Our colleagues from Siemens Careers look forward to showing you how you can take the next step in your career together with us. 
 
Click the button to go directly to our careers pages, where you can gain insights into working with us and find all open positions—from engineering, digitalization, and manufacturing to many other business areas.

[Explore all jobs](/en-us/company/jobs/)

![Fairs-Careers-KV](https://assets.new.siemens.com/dam-asset/3f58a297-5adb-4f5f-8917-a8950de1dd1d/Career-Hannover-Messe-2026.png?auto=format%2Ccompress&w=640&h=480&fit=crop&crop=faces%2Cedges&q=60)

### Partner up to amplify your data advantage

Join our open ecosystem where we, our customers, and over 4000 certified partners shape the future of industry.

[Meet our partners](/en-us/events/hannover-messe/partners-hm/)

## Explore more topics to make data work for you

[

![A smiling woman with curly hair holds a tablet beside a teal-to-blue infinity-like symbol on a dark blue background.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/cH3JRkW5z0MbIZfVUh9ME/en-US/Visual-Digital-Enterprise-2023-blue_original.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Digital Enterprise

What better way to accelerate your digital, sustainable transformation than by becoming a digital enterprise? Seamlessly combine your factory floor with IT-empowered automation to go from automated to adaptive production.

](/en-us/company/insights/digital-enterprise/)

[

![A machine tool contacts a metallic workpiece, producing bright orange-yellow sparks in an industrial setting.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/2g1CEJxaq2qVzugpSx7YQg/en-US/siemens-industrial-copilot-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Siemens Industrial Copilot

Discover new industrial applications for generative AI— and the implications for industrial security, data protection, and integration with existing systems.

](/en-us/company/insights/generative-ai-industrial-copilot/)

[

![A long-haired woman gestures at a reflective glass partition; a tablet-like object and a bearded man are partly visible.](https://images.sw.cdn.siemens.com/siemens-disw-assets/public/3X94LuxU2QulWR0LYMUfAH/en-US/sfs-key-visua-feature-640x360.jpg?auto=format%2Ccompress&w=640&h=360&fit=crop&crop=faces%2Cedges&q=60)

### Siemens Financial Services

We provide tailored financing solutions for digital transformation and sustainable technologies, empowering businesses to thrive in a rapidly changing world.

](/en-us/company/about/businesses/financial-services/)